CAD (0)
▾
1 1/2 x 1 1/2 x 3/4" IPEX PVC DWV Appliance Wye/Greywater Trap Primer - H x H x Hose Barb
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Code CUP |
n.d. 662671210203 |
Type de raccord |
n.d. H x H x SPG |
Dimension |
n.d. 1 1/2 x 1 1/2 x 3/4 in |
Matériau |
n.d. PVC White |
Couleur |
n.d. White |
Country of Origin |
n.d. CA |
NAFTA |
n.d. Yes |
Normes ou certifications de l’industrie |
n.d. ASTM D2665 CSA B181.2 |
Poids |
n.d. 0.098 kg |
Dimensions
Length |
n.d. 4,52 in |
Largeur |
n.d. 2,262 in |
Hauteur |
n.d. 3,88 in |
Dimension L |
n.d. 4.49 in |
Dimension W |
n.d. 2.23 in |
Dimension H |
n.d. 3.89 in |
Dimension C1 |
n.d. 0.76 in |
Dimension C2 |
n.d. 0.76 in |
Dimension C3 |
n.d. 0.77 in |
Dimension Z1 |
n.d. 2.24 in |
Dimension Z2 |
n.d. 0.2 in |
Dimension Z3 |
n.d. 2.37 in |