CAD (0)
▾
2 x 1 1/2 x 1 1/2 x 1 1/2" IPEX PVC DWV Double Fixture - H x H x H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Code CUP |
n.d. 662671192073 |
Type de raccord |
n.d. H x H x H x H |
Dimension |
n.d. 2 x 1 1/2 x 1 1/2 x 1 1/2 in |
Matériau |
n.d. PVC White |
Couleur |
n.d. White |
Country of Origin |
n.d. CA |
NAFTA |
n.d. Yes |
Normes ou certifications de l’industrie |
n.d. ASTM D2665 CSA B181.2 |
Poids |
n.d. 0.259 kg |
Dimensions
Length |
n.d. 6,85 in |
Largeur |
n.d. 2,745 in |
Hauteur |
n.d. 5,01 in |
Dimension L |
n.d. 6.86 in |
Dimension W |
n.d. 2.74 in |
Dimension H |
n.d. 5.07 in |
Dimension C1 |
n.d. 0.76 in |
Dimension C2 |
n.d. 0.83 in |
Dimension C3 |
n.d. 0.76 in |
Dimension Z1 |
n.d. 3.44 in |
Dimension Z2 |
n.d. 3.1 in |
Dimension Z3 |
n.d. 2.65 in |
Dimension R |
n.d. 3.56 in |