CAD (0)
▾
2" IPEX PVC DWV Double Fixture - H x H x H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Code CUP |
n.d. 662671192936 |
Type de raccord |
n.d. H x H x H x H |
Dimension |
n.d. 2 in |
Matériau |
n.d. PVC White |
Couleur |
n.d. White |
Country of Origin |
n.d. CA |
NAFTA |
n.d. Yes |
Normes ou certifications de l’industrie |
n.d. ASTM D2665 |
Poids |
n.d. 0.456 kg |
Dimensions
Length |
n.d. 8,80 in |
Largeur |
n.d. 2,772 in |
Hauteur |
n.d. 6,51 in |
Dimension L |
n.d. 8.8 in |
Dimension W |
n.d. 2.78 in |
Dimension H |
n.d. 6.51 in |
Dimension C1 |
n.d. 0.89 in |
Dimension C2 |
n.d. 0.89 in |
Dimension C3 |
n.d. 0.89 in |
Dimension Z1 |
n.d. 4.62 in |
Dimension Z2 |
n.d. 4.25 in |
Dimension Z3 |
n.d. 3.48 in |
Dimension R |
n.d. 4.54 in |