CAD (0)
▾
3" IPEX PVC DWV Double Fixture - H x H x H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Code CUP |
n.d. 662671192912 |
Type de raccord |
n.d. H x H x H x H |
Dimension |
n.d. 3 x 2 x 3 x 3 in |
Matériau |
n.d. PVC White |
Couleur |
n.d. White |
Country of Origin |
n.d. CA |
NAFTA |
n.d. Yes |
Normes ou certifications de l’industrie |
n.d. ASTM D2665 |
Poids |
n.d. 1.132 kg |
Dimensions
Length |
n.d. 13,13 in |
Largeur |
n.d. 3,985 in |
Hauteur |
n.d. 9,87 in |
Dimension L |
n.d. 13.05 in |
Dimension W |
n.d. 3.98 in |
Dimension H |
n.d. 9.77 in |
Dimension C1 |
n.d. 0.88 in |
Dimension C2 |
n.d. 1.53 in |
Dimension C3 |
n.d. 1.53 in |
Dimension Z1 |
n.d. 6.74 in |
Dimension Z2 |
n.d. 6.22 in |
Dimension Z3 |
n.d. 4.96 in |
Dimension R |
n.d. 6.62 in |