CAD (0)
▾
3" IPEX PVC DWV Long Turn Tee Wye, Single - H x H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Code CUP |
n.d. 662671191847 |
Type de raccord |
n.d. H x H x H |
Dimension |
n.d. 3 in |
Matériau |
n.d. PVC White |
Couleur |
n.d. White |
Country of Origin |
n.d. CA |
NAFTA |
n.d. Yes |
Normes ou certifications de l’industrie |
n.d. ASTM D2665 CSA B181.2 |
Features |
n.d. Long Turn |
Poids |
n.d. 1.045 kg |
Dimensions
Length |
n.d. 11,10 in |
Largeur |
n.d. 4,015 in |
Hauteur |
n.d. 11,07 in |
Dimension L |
n.d. 11.13 in |
Dimension W |
n.d. 3.99 in |
Dimension H |
n.d. 11.08 in |
Dimension C1 |
n.d. 1.55 in |
Dimension C2 |
n.d. 1.55 in |
Dimension C3 |
n.d. 1.55 in |
Dimension Z1 |
n.d. 6.5 in |
Dimension Z2 |
n.d. 7.54 in |
Dimension Z3 |
n.d. 7.54 in |
Dimension R |
n.d. 10.8 in |