CAD (0)
▾
2 x 1 1/2 x 1 1/2 x 1 1/2" IPEX PVC DWV Long Turn Tee Wye, Single - H x H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Code CUP |
n.d. 662671193261 |
Type de raccord |
n.d. H x H x H |
Dimension |
n.d. 2 x 1 1/2 x 1 1/2 x 1 1/2 in |
Matériau |
n.d. PVC White |
Couleur |
n.d. White |
Country of Origin |
n.d. USA |
NAFTA |
n.d. No |
Features |
n.d. Long Turn |
Poids |
n.d. 0.231 kg |
Dimensions
Length |
n.d. 6,24 in |
Largeur |
n.d. 2,740 in |
Hauteur |
n.d. 5,80 in |
Dimension L |
n.d. 6.33 in |
Dimension W |
n.d. 7.72 in |
Dimension H |
n.d. 6.02 in |
Dimension C1 |
n.d. 0.77 in |
Dimension C2 |
n.d. 0.9 in |
Dimension C3 |
n.d. 0.78 in |
Dimension Z1 |
n.d. 3.44 in |
Dimension Z2 |
n.d. 4 in |
Dimension Z3 |
n.d. 4.14 in |
Dimension R |
n.d. 5.75 in |