CAD (0)
▾
6" IPEX PVC DWV Wye - H x H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Code CUP |
n.d. 662671190741 |
Type de raccord |
n.d. H x H x H |
Dimension |
n.d. 6 in |
Matériau |
n.d. PVC DWV |
Couleur |
n.d. White |
Country of Origin |
n.d. CA |
NAFTA |
n.d. Yes |
Normes ou certifications de l’industrie |
n.d. ASTM D2665 CSA B181.2 |
Poids |
n.d. 3.229 kg |
Dimensions
Length |
n.d. 14,30 in |
Largeur |
n.d. 7,300 in |
Hauteur |
n.d. 16,20 in |
Dimension L |
n.d. 14.34 in |
Dimension W |
n.d. 7.26 in |
Dimension H |
n.d. 16.25 in |
Dimension C1 |
n.d. 3.03 in |
Dimension C2 |
n.d. 3.03 in |
Dimension C3 |
n.d. 3.03 in |
Dimension Z1 |
n.d. 8.44 in |
Dimension Z2 |
n.d. 1.75 in |
Dimension Z3 |
n.d. 8.42 in |