CAD (0)
▾
3 x 3 x 1 1/2" IPEX PVC DWV Wye - H x H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Code CUP |
n.d. 662671191861 |
Type de raccord |
n.d. H x H x H |
Dimension |
n.d. 3 x 3 x 1 1/2 in |
Matériau |
n.d. PVC DWV |
Couleur |
n.d. White |
Country of Origin |
n.d. CA |
NAFTA |
n.d. Yes |
Normes ou certifications de l’industrie |
n.d. ASTM D2665 CSA B181.2 |
Poids |
n.d. 0.492 kg |
Dimensions
Length |
n.d. 6,40 in |
Largeur |
n.d. 4,000 in |
Hauteur |
n.d. 7,30 in |
Dimension L |
n.d. 6.33 in |
Dimension W |
n.d. 3.99 in |
Dimension H |
n.d. 7.31 in |
Dimension C1 |
n.d. 1.52 in |
Dimension C2 |
n.d. 1.52 in |
Dimension C3 |
n.d. 0.72 in |
Dimension Z1 |
n.d. 3.74 in |
Dimension Z2 |
n.d. 0.54 in |
Dimension Z3 |
n.d. 4.29 in |