CAD (0)
▾
2 x 2 x 1 1/2" IPEX ABS DWV Long Turn Tee Wye, Single - H x H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Code CUP |
n.d. 662671108067 |
Type de raccord |
n.d. H x H x H |
Dimension |
n.d. 2 x 2 x 1 1/2 in |
Matériau |
n.d. ABS DWV |
Couleur |
n.d. Black |
Country of Origin |
n.d. CA |
NAFTA |
n.d. Yes |
Normes ou certifications de l’industrie |
n.d. ASTM D2661 CSA B181.1 Product Approval |
Features |
n.d. Long Turn |
Poids |
n.d. 0.180 kg |
Dimensions
Length |
n.d. 6,32 in |
Largeur |
n.d. 2,700 in |
Hauteur |
n.d. 5,95 in |
Dimension L |
n.d. 6.35 in |
Dimension W |
n.d. 2.71 in |
Dimension H |
n.d. 5.91 in |
Dimension C1 |
n.d. 0.91 in |
Dimension C2 |
n.d. 0.91 in |
Dimension C3 |
n.d. 0.79 in |
Dimension Z1 |
n.d. 3.44 in |
Dimension Z2 |
n.d. 3.88 in |
Dimension Z3 |
n.d. 4.19 in |
Dimension R |
n.d. 5.95 in |