CAD (0)
▾
4 x 4 x 2" IPEX ABS DWV Long Turn Tee Wye, Single - H x H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Code CUP |
n.d. 662671107343 |
Type de raccord |
n.d. H x H x H |
Dimension |
n.d. 4 x 4 x 2 in |
Matériau |
n.d. ABS DWV |
Couleur |
n.d. Black |
Country of Origin |
n.d. CA |
NAFTA |
n.d. Yes |
Normes ou certifications de l’industrie |
n.d. ASTM D2661 CSA B181.1 Product Approval |
Features |
n.d. Long Turn |
Poids |
n.d. 0.618 kg |
Dimensions
Length |
n.d. 9,44 in |
Largeur |
n.d. 5,090 in |
Hauteur |
n.d. 8,32 in |
Dimension L |
n.d. 9.48 in |
Dimension W |
n.d. 5.09 in |
Dimension H |
n.d. 8.33 in |
Dimension C1 |
n.d. 1.8 in |
Dimension C2 |
n.d. 1.8 in |
Dimension C3 |
n.d. 0.85 in |
Dimension Z1 |
n.d. 4.49 in |
Dimension Z2 |
n.d. 5.15 in |
Dimension Z3 |
n.d. 6.06 in |
Dimension R |
n.d. 7.09 in |