CAD (0)
▾
4 x 4 x 3" IPEX ABS DWV Long Turn Tee Wye, Single - H x H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Code CUP |
n.d. 662671107725 |
Type de raccord |
n.d. H x H x H |
Dimension |
n.d. 4 x 4 x 3 in |
Matériau |
n.d. ABS DWV |
Couleur |
n.d. Black |
Country of Origin |
n.d. CA |
NAFTA |
n.d. Yes |
Normes ou certifications de l’industrie |
n.d. ASTM D2661 CSA B181.1 Product Approval |
Features |
n.d. Long Turn |
Poids |
n.d. 0.987 kg |
Dimensions
Length |
n.d. 12,08 in |
Largeur |
n.d. 5,063 in |
Hauteur |
n.d. 11,35 in |
Dimension L |
n.d. 12.22 in |
Dimension W |
n.d. 5.16 in |
Dimension H |
n.d. 11.42 in |
Dimension C1 |
n.d. 1.78 in |
Dimension C2 |
n.d. 1.78 in |
Dimension C3 |
n.d. 1.5 in |
Dimension Z1 |
n.d. 6.51 in |
Dimension Z2 |
n.d. 7.61 in |
Dimension Z3 |
n.d. 8.08 in |
Dimension R |
n.d. 10.12 in |