CAD (0)
▾
3" IPEX ABS DWV Wye - H x H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Code CUP |
n.d. 662671106759 |
Type de raccord |
n.d. H x H x H |
Dimension |
n.d. 3 in |
Matériau |
n.d. ABS DWV |
Couleur |
n.d. Black |
Country of Origin |
n.d. CA |
NAFTA |
n.d. Yes |
Normes ou certifications de l’industrie |
n.d. ASTM D2661 CSA B181.1 Product Approval |
Poids |
n.d. 0.534 kg |
Dimensions
Length |
n.d. 7,97 in |
Largeur |
n.d. 3,980 in |
Hauteur |
n.d. 9,48 in |
Dimension L |
n.d. 7.9 in |
Dimension W |
n.d. 3.96 in |
Dimension H |
n.d. 9.48 in |
Dimension C1 |
n.d. 1.52 in |
Dimension C2 |
n.d. 1.52 in |
Dimension C3 |
n.d. 1.52 in |
Dimension Z1 |
n.d. 4.87 in |
Dimension Z2 |
n.d. 1.58 in |
Dimension Z3 |
n.d. 4.88 in |