CAD (0)
▾
4" IPEX ABS DWV Wye - H x H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Code CUP |
n.d. 662671107510 |
Type de raccord |
n.d. H x H x H |
Dimension |
n.d. 4 in |
Matériau |
n.d. ABS DWV |
Couleur |
n.d. Black |
Country of Origin |
n.d. CA |
NAFTA |
n.d. Yes |
Normes ou certifications de l’industrie |
n.d. ASTM D2661 CSA B181.1 Product Approval |
Poids |
n.d. 1.022 kg |
Dimensions
Length |
n.d. 10,24 in |
Largeur |
n.d. 5,064 in |
Hauteur |
n.d. 11,87 in |
Dimension L |
n.d. 10.06 in |
Dimension W |
n.d. 5.07 in |
Dimension H |
n.d. 11.77 in |
Dimension C1 |
n.d. 1.76 in |
Dimension C2 |
n.d. 1.76 in |
Dimension C3 |
n.d. 1.76 in |
Dimension Z1 |
n.d. 6.38 in |
Dimension Z2 |
n.d. 1.88 in |
Dimension Z3 |
n.d. 6.38 in |