CAD (0)
▾
2 x 1 1/2 x 1 1/2" IPEX ABS DWV Wye - H x H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Code CUP |
n.d. 662671100719 |
Type de raccord |
n.d. H x H x H |
Dimension |
n.d. 2 x 1 1/2 x 1 1/2 in |
Matériau |
n.d. ABS DWV |
Couleur |
n.d. Black |
Country of Origin |
n.d. CA |
NAFTA |
n.d. Yes |
Normes ou certifications de l’industrie |
n.d. ASTM D2661 CSA B181.1 Product Approval |
Poids |
n.d. 0.165 kg |
Dimensions
Length |
n.d. 5,15 in |
Largeur |
n.d. 2,739 in |
Hauteur |
n.d. 6,04 in |
Dimension L |
n.d. 5.1 in |
Dimension W |
n.d. 2.73 in |
Dimension H |
n.d. 6.07 in |
Dimension C1 |
n.d. 0.77 in |
Dimension C2 |
n.d. 0.93 in |
Dimension C3 |
n.d. 0.77 in |
Dimension Z1 |
n.d. 3.28 in |
Dimension Z2 |
n.d. 1.09 in |
Dimension Z3 |
n.d. 3.4 in |