CAD (0)
▾
4 x 4 x 3" IPEX ABS DWV Wye - H x H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Code CUP |
n.d. 662671107527 |
Type de raccord |
n.d. H x H x H |
Dimension |
n.d. 4 x 4 x 3 in |
Matériau |
n.d. ABS DWV |
Couleur |
n.d. Black |
Country of Origin |
n.d. CA |
NAFTA |
n.d. Yes |
Poids |
n.d. 0.804 kg |
Dimensions
Length |
n.d. 9,41 in |
Largeur |
n.d. 5,058 in |
Hauteur |
n.d. 10,20 in |
Dimension L |
n.d. 9.27 in |
Dimension W |
n.d. 5.04 in |
Dimension H |
n.d. 10.22 in |
Dimension C1 |
n.d. 1.8 in |
Dimension C2 |
n.d. 1.8 in |
Dimension C3 |
n.d. 1.56 in |
Dimension Z1 |
n.d. 5.64 in |
Dimension Z2 |
n.d. 0.98 in |
Dimension Z3 |
n.d. 6.02 in |