CAD (0)
▾
4 x 4 x 1 1/2" IPEX ABS DWV Wye - H x H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Code CUP |
n.d. 662671109385 |
Type de raccord |
n.d. H x H x H |
Dimension |
n.d. 4 x 4 x 1 1/2 in |
Matériau |
n.d. ABS DWV |
Couleur |
n.d. Black |
Country of Origin |
n.d. CA |
NAFTA |
n.d. Yes |
Poids |
n.d. 0.458 kg |
Dimensions
Length |
n.d. 7,02 in |
Largeur |
n.d. 5,044 in |
Hauteur |
n.d. 6,82 in |
Dimension L |
n.d. 6.99 in |
Dimension W |
n.d. 5.05 in |
Dimension H |
n.d. 6.83 in |
Dimension C1 |
n.d. 1.76 in |
Dimension C2 |
n.d. 1.76 in |
Dimension C3 |
n.d. 0.7 in |
Dimension Z1 |
n.d. 3.74 in |
Dimension Z2 |
n.d. 0.43 in |
Dimension Z3 |
n.d. 4.51 in |