CAD (0)
▾
6 x 6 x 3" IPEX ABS DWV Wye - H x H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Code CUP |
n.d. 662671109354 |
Type de raccord |
n.d. H x H x H |
Dimension |
n.d. 6 x 6 x 3 in |
Matériau |
n.d. ABS DWV |
Couleur |
n.d. Black |
Country of Origin |
n.d. CA |
NAFTA |
n.d. Yes |
Normes ou certifications de l’industrie |
n.d. ASTM D2661 |
Poids |
n.d. 1.670 kg |
Dimensions
Length |
n.d. 11,47 in |
Largeur |
n.d. 7,289 in |
Hauteur |
n.d. 13,18 in |
Dimension L |
n.d. 11.41 in |
Dimension W |
n.d. 7.26 in |
Dimension H |
n.d. 13.19 in |
Dimension C1 |
n.d. 3.03 in |
Dimension C2 |
n.d. 3.03 in |
Dimension C3 |
n.d. 1.51 in |
Dimension Z1 |
n.d. 6.94 in |
Dimension Z2 |
n.d. 0.19 in |
Dimension Z3 |
n.d. 7.44 in |