CAD (0)
▾
3" IPEX ABS DWV Wye, Street - Spg x H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Code CUP |
n.d. 662671108128 |
Type de raccord |
n.d. SPG x H x H |
Dimension |
n.d. 3 in |
Matériau |
n.d. ABS DWV |
Couleur |
n.d. Black |
Country of Origin |
n.d. USA |
NAFTA |
n.d. No |
Poids |
n.d. 0.575 kg |
Dimensions
Length |
n.d. 7,97 in |
Largeur |
n.d. 4,001 in |
Hauteur |
n.d. 9,47 in |
Dimension L |
n.d. 7.93 in |
Dimension W |
n.d. 3.99 in |
Dimension H |
n.d. 9.5 in |
Dimension C1 |
n.d. 1.5 in |
Dimension C2 |
n.d. 1.5 in |
Dimension C3 |
n.d. 1.5 in |
Dimension Z1 |
n.d. 4.94 in |
Dimension Z2 |
n.d. 1.56 in |
Dimension Z3 |
n.d. 4.94 in |