CAD (0)
▾
Tee (Socket x Socket x FNPT)
Tees
Connect an MPT fitting to a run of solvent weld pipe of the same size, at a 90-degree angle using this tee.
- Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
- Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
- Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Lower material costs and environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.
Unité de mesure
| Éléments |
036828 Xirtec® PVC Sch. 80 - Tee (Socket x Socket x FNPT) |
036829 Xirtec® PVC Sch. 80 - Tee (Socket x Socket x FNPT) |
036830 Xirtec® PVC Sch. 80 - Tee (Socket x Socket x FNPT) |
036832 Xirtec® PVC Sch. 80 - Tee (Socket x Socket x FNPT) |
||||
| Type | n.d. Té | |||||||
| Type de raccord | n.d. Femelle – FNPT | |||||||
| Size 1 (in) | n.d. 1/2 | n.d. 3/4 | n.d. 1 | n.d. 2 | ||||
| Size 2 (in) | n.d. 1/2 | n.d. 3/4 | n.d. 1 | n.d. 2 | ||||
| Size 3 (in) | n.d. 1/2 | n.d. 3/4 | n.d. 1 | n.d. 2 | ||||
| Matériau | n.d. PVC | |||||||
| Schedule | n.d. Schedule 80 | |||||||
| Standards/Certifications | n.d. 1,26 in | n.d. 1,32 in | n.d. 1,60 in | n.d. 2,44 in | ||||
| Normes ou certifications de l’industrie | n.d. Marine Type Approval;ASTM D2467;NSF pw-G | |||||||
|
|
||||||||
