CAD (0)
▾
One Piece Ball Valve (Soc x Soc)
Robinets
One-Piece Ball Valves are available in 1/2" through 1" sizes. These valves are lightweight and compact, yet robust. Ideal for high pressure systems or for applications that do not require a serviceable connection
Unité de mesure
| Éléments |
359070 ½" AquaRise® Soc x Soc One-Piece Ball Valve |
359071 ¾" AquaRise® Soc x Soc One-Piece Ball Valve |
359072 1" AquaRise® Soc x Soc One-Piece Ball Valve |
|||
| Type | n.d. Robinet à tournant sphérique monobloc | |||||
| Connection Type | n.d. Socket x Socket | |||||
| Size | n.d. 1/2 | n.d. 3/4 | n.d. 1 | |||
| Material | n.d. PVCC TempRiteMD | |||||
| Cote de pression | n.d. 150 psi @ 71°C (160°F) 400 psi @ 23°C (73°F) | |||||
| Hauteur | n.d. 2,00 in | n.d. 2,41 in | n.d. 2,80 in | |||
| Standards/Certifications | n.d. ASTM F1970 NSF 14 NSF 372 NSF 61 | |||||
| Poids | n.d. 0,280 lb | n.d. 0,417 lb | n.d. 0,597 lb | |||
|
|
||||||