CAD (0)
▾
Xirtec PVC Pipe
Xirtec PVC Schedule 40 - White Fittings
Xirtec PVC Pipe is designed to meet the temperature, pressure and size requirements of piping systems used in chemical processes and other industrial applications. They feature outstanding resistance to photodegradation, creep stress and immunity to oxidation, and are exceptionally suited for use with a wide range of acids, alcohols, salts and halogens. The perfect extended service, low maintenance alternative to common and exotic metal systems.
Unité de mesure
| Éléments |
022603 Systèmes de tuyauteries |
022604 Systèmes de tuyauteries |
022611 Systèmes de tuyauteries |
022674 Systèmes de tuyauteries |
022616 Systèmes de tuyauteries |
|||||
| Type | n.d. Bell End | |||||||||
| Size (in) | n.d. 1/2 | n.d. 3/4 | n.d. 1 | n.d. 1 1/4 | n.d. 1 1/2 | |||||
| Longueur | n.d. 10 ft | |||||||||
| Matériau | n.d. PVC | |||||||||
| Schedule du tuyau | n.d. 40 | |||||||||
| Standards/Certifications | n.d. CSA B137.3;CAN/ULC S102.2;ASTM D1785;NSF 14;UPC/IPC;NSF pw-G | n.d. ASTM D1785;CSA B137.3;NSF pw-G;CAN/ULC S102.2;UPC/IPC | n.d. ASTM D1785;CSA B137.3;NSF pw-G;CAN/ULC S102.2;UPC/IPC | n.d. CSA B137.3;CAN/ULC S102.2;ASTM D1785;NSF 14;UPC/IPC;NSF pw-G;ASTM D2665;NSF dwv | n.d. CSA B137.3;CAN/ULC S102.2;ASTM D1785;NSF 14;UPC/IPC;NSF pw-G;ASTM D2665;NSF dwv | |||||
| Weight Per Foot | n.d. 0,074 lb/ft | n.d. 0,097 lb/ft | n.d. 0,144 lb/ft | n.d. 0,196 lb/ft | n.d. 0,233 lb/ft | |||||
|
|
||||||||||