| Éléments |
036971 Xirtec® PVC Sch. 80 - Adapter Female, SS. Reinforced (Socket x FNPT) |
036972 Xirtec® PVC Sch. 80 - Adapter Female, SS. Reinforced (Socket x FNPT) |
036973 Xirtec® PVC Sch. 80 - Adapter Female, SS. Reinforced (Socket x FNPT) |
036974 Xirtec® PVC Sch. 80 - Adapter Female, SS. Reinforced (Socket x FNPT) |
036975 Xirtec® PVC Sch. 80 - Adapter Female, SS. Reinforced (Socket x FNPT) |
|||||
| Type | n.d. Adaptateur | |||||||||
| Type de raccord | n.d. Femelle – FNPT | |||||||||
| Size 1 (in) | n.d. 1/2 | n.d. 3/4 | n.d. 1 | n.d. 1 1/4 | n.d. 1 1/2 | |||||
| Size 2 (in) | n.d. 1/2 | n.d. 3/4 | n.d. 1 | n.d. 1 1/4 | n.d. 1 1/2 | |||||
| Matériau | n.d. PVC | |||||||||
| Schedule | n.d. Schedule 80 | |||||||||
| Standards/Certifications | n.d. Marine Type Approval;ASTM D2467;NSF pw-G | |||||||||
| Poids | n.d. 0,082 lb | n.d. 0,086 lb | n.d. 0,130 lb | n.d. 0,190 lb | n.d. 0,269 lb | |||||
|
|
||||||||||