Imprimer Retour
Enfield electrofusion polypropylene acid waste systems effectively handle a variety of corrosive chemicals and pH levels found in various chemical waste applications. Fittings are constructed with a heavy-gauge resistance wire integrally molded in the socket, with jointing completed by energizing the resistance wire via a microprocessor controlled Enfusion Control Unit. The result is unprecedented control of jointing and unparalleled joint reliability and repeatability in above- and below-grade acid waste applications. Enfield offers NSF-approved polypro fittings manufactured from flame-retardant polypropylene, which has an operating temperature range from -10°F (-23°C) to 212°F (100°C). Several joints can be made at one time. Fittings are quick and easy to connect and install and are maintenance free. Enfield Electrofusion Fabricated Cleanout Tee Socket fittings come in 1-1/2", 2", 3", 4" and 6" sizes.
  • Fabricated Cleanout Tee Socket in 1-1/2", 2", 3", 4" and 6" sizes
  • For use with Enfield electrofusion polypropylene acid waste systems
  • Unparalleled joint reliability and repeatability
  • Flame-retardant polypropylene
  • Heavy-gauge resistance wire molded into sockets for controlled fusion of joints
  • Microprocessor controlled Enfusion Control Unit ensures secure joints
  • Temperature range from -10°F (-23°C) to 212°F (100°C)
  • Easy connecting
  • Easy to install
  • Maintenance free
  • NSF listed
Fabricated Cleanout Tee EJ
Unité de mesure
Éléments Fabricated Cleanout Tee EJ
257551
Fabricated Cleanout Tee EJ
Fabricated Cleanout Tee EJ
257552
Fabricated Cleanout Tee EJ
Fabricated Cleanout Tee EJ
257553
Fabricated Cleanout Tee EJ
Fabricated Cleanout Tee EJ
257554
Fabricated Cleanout Tee EJ
Fabricated Cleanout Tee EJ
257555
Fabricated Cleanout Tee EJ
Type n.d. CleanOut
Size (in) n.d. 1 1/2 n.d. 2 n.d. 3 n.d. 4 n.d. 6
Standards/Certifications n.d.
Poids n.d. 1,903 lb n.d. 1,616 lb n.d. 2,782 lb n.d. 4,079 lb n.d. 7,668 lb