| Éléments |
257601 Black Non-Flame Retardant Coupling |
257147 Black Non-Flame Retardant Coupling |
257150 Black Non-Flame Retardant Coupling |
257154 Black Non-Flame Retardant Coupling |
257158 Black Non-Flame Retardant Coupling |
|||||
| Type | n.d. Manchon | |||||||||
| Size 1 (in) | n.d. 1 1/2 | n.d. 2 | n.d. 3 | n.d. 4 | n.d. 6 | |||||
| Size 2 (in) | n.d. 1 1/2 | n.d. 2 | n.d. 3 | n.d. 4 | n.d. 6 | |||||
| Standards/Certifications | n.d. | n.d. Product Approval | n.d. Product Approval | n.d. Product Approval | n.d. | |||||
| Poids | n.d. 0,174 lb | n.d. 0,278 lb | n.d. 0,487 lb | n.d. 0,736 lb | n.d. 1,618 lb | |||||
|
|
||||||||||