| Éléments |
359097 Xirtec® CPVC IPS/CTS Transition Adapter (Soc x Sp) |
359098 Xirtec® CPVC IPS/CTS Transition Adapter (Soc x Sp) |
||
| Type | n.d. Adaptateur CTS | |||
| Type de raccord | n.d. Femelle PVCC x mâle CTS | |||
| Dimension | n.d. 1/2 | n.d. 3/4 | ||
| Matériau | n.d. Femelle – PVCC TempRiteMD Mâle – CTS | |||
| Cote de pression | n.d. 150 psi at 160°F 400 psi at 73°F | |||
| Standards/Certifications | n.d. ASTM F438 CSA B137.6 NSF to NSF 61 | |||
| Poids | n.d. 0,026 lb | n.d. 0,040 lb | ||
|
|
||||