| Éléments |
157022 Reducing Sanitary Tee |
157065 Reducing Sanitary Tee |
157023 Reducing Sanitary Tee |
157067 Reducing Sanitary Tee |
157068 Reducing Sanitary Tee |
|||||
| Type | n.d. Té de réduction | |||||||||
| Type de raccord | n.d. | |||||||||
| Size 1 (in) | n.d. 2 | n.d. 3 | n.d. 3 | n.d. 4 | n.d. 4 | |||||
| Size 2 (in) | n.d. 2 | n.d. 3 | n.d. 3 | n.d. 4 | n.d. 4 | |||||
| Size 3 (in) | n.d. 1 1/2 | n.d. 1 1/2 | n.d. 2 | n.d. 2 | n.d. 3 | |||||
| Matériau | n.d. | |||||||||
| Schedule | n.d. | |||||||||
| Standards/Certifications | n.d. CSA B181.3;NSF 14 | n.d. | n.d. | n.d. | n.d. | |||||
| Poids | n.d. 0,778 lb | n.d. 2,727 lb | n.d. 2,778 lb | n.d. 5,450 lb | n.d. 5,807 lb | |||||
|
|
||||||||||