Imprimer Retour
The IPEX Labline Mechanical Joint Universal Trap Female Thread x MJ is a versatile and reusable piece that fits securely within the IPEX Labline acid waste system. It is an easy-to-install key piece that offers reliable resistance against corrosive chemicals and high temperatures. This versatile system can be disassembled and re-used if the layout of your system changes or moves. This Labline universal trap (female thread x MJ) is available in 1-1/2" PP Base, Clear Base and O-ring Gasket.
  • IPEX Labline Mechanical Joint universal trap (female thread x MJ) available in 1-1/2" Transparent Base, PP Base, Clear Base and O-ring Gasket.
  • Easy to install quickly with no-heat Elastolive.
  • Can be disassembled and re-used for restructuring.
  • Operating temperature range from -10°F to 212°F (-23.3°C to 100°C).
Universal Trap Female Thread x MJ
Unité de mesure
Éléments Universal Trap Female Thread x MJ
156501
Universal Trap Female Thread x MJ
Universal Trap Female Thread x MJ
156511
Universal Trap Female Thread x MJ
Type n.d. Trap
Type de raccord n.d.
Size (in) n.d. 1 1/2
Matériau n.d.
Schedule n.d.
Standards/Certifications n.d. ASTM F1412;CSA B181.3;NSF 14;UPC/IPC
Poids n.d. 2,079 lb n.d. 1,391 lb