| Éléments |
156381 Double Wye |
156383 Double Wye |
156387 Double Wye |
156392 Double Wye |
||||
| Type | n.d. Raccord en Y double | |||||||
| Type de raccord | n.d. | |||||||
| Size 1 (in) | n.d. 1 1/2 | n.d. 2 | n.d. 3 | n.d. 4 | ||||
| Size 2 (in) | n.d. 1 1/2 | n.d. 2 | n.d. 3 | n.d. 4 | ||||
| Size 3 (in) | n.d. 1 1/2 | n.d. 2 | n.d. 3 | n.d. 4 | ||||
| Size 4 (in) | n.d. 1 1/2 | n.d. 2 | n.d. 3 | n.d. 4 | ||||
| Matériau | n.d. | |||||||
| Schedule | n.d. | |||||||
| Standards/Certifications | n.d. ASTM F1412;UPC/IPC;CSA B181.3 | |||||||
| Poids | n.d. 0,331 lb | n.d. 0,503 lb | n.d. 1,984 lb | n.d. 3,307 lb | ||||
|
|
||||||||