CAD (0)
▾
Black Non-Flame Retardant Coupling
Couplings
The IPEX Enfield Electrofusion acid waste system is an innovative, technologically advanced system designed for use in a range of environments, from hospitals to chemical manufacturing. Featuring a microprocessor-controlled enfusion unit, this system delivers optimal performance and reliability. Use the Enfield Electrofusion non-flame retardant black coupling in the IPEX Enfield Electrofusion acid waste system to provide a secure, reliable connection between polypropylene pipes for a highly controlled system delivery. It is available in 2", 3", 4", 6", 8", 10" and 12" sizes.
- Non-flame retardant black coupling for the IPEX Enfield Electrofusion acid waste system
- Creates a secure, fitted connection for optimal control
- Built to withstand highly corrosive chemicals and pH levels
- Non-flame retardant for use with the non-flame retardant piping system
- Easy to install and maintain
- Available in 2", 3", 4", 6", 8", 10" and 12" sizes
Unité de mesure
| Éléments |
257601 Black Non-Flame Retardant Coupling |
257147 Black Non-Flame Retardant Coupling |
257150 Black Non-Flame Retardant Coupling |
257154 Black Non-Flame Retardant Coupling |
257158 Black Non-Flame Retardant Coupling |
|||||
| Type | n.d. Manchon | |||||||||
| Size 1 (in) | n.d. 1 1/2 | n.d. 2 | n.d. 3 | n.d. 4 | n.d. 6 | |||||
| Size 2 (in) | n.d. 1 1/2 | n.d. 2 | n.d. 3 | n.d. 4 | n.d. 6 | |||||
| Standards/Certifications | n.d. | n.d. Product Approval | n.d. Product Approval | n.d. Product Approval | n.d. | |||||
| Poids | n.d. 0,174 lb | n.d. 0,278 lb | n.d. 0,487 lb | n.d. 0,736 lb | n.d. 1,618 lb | |||||
|
|
||||||||||