CAD (0)
▾
Flange Vanstone (FNPT)
Flanges
FPT Vanstone flanges include a female threaded connection piece for male pipe thread. These flanges allow for greater flexibility during installation as they are two piece flanges.
- Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
- Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
- Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Lower material costs and environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.
Unité de mesure
| Éléments |
036385 Xirtec® PVC Sch. 80 - Flange Vanstone (FNPT) |
036386 Xirtec® PVC Sch. 80 - Flange Vanstone (FNPT) |
036387 Xirtec® PVC Sch. 80 - Flange Vanstone (FNPT) |
036388 Xirtec® PVC Sch. 80 - Flange Vanstone (FNPT) |
036389 Xirtec® PVC Sch. 80 - Flange Vanstone (FNPT) |
|||||
| Type | n.d. Bride Vanstone | |||||||||
| Type de raccord | n.d. FNPT | |||||||||
| Size (in) | n.d. 1/2 | n.d. 3/4 | n.d. 1 | n.d. 1 1/4 | n.d. 1 1/2 | |||||
| Matériau | n.d. PVC | |||||||||
| Schedule | n.d. Schedule 80 | |||||||||
| Standards/Certifications | n.d. ASTM F1970;NSF pw-G | |||||||||
| Diamètre de la bride | n.d. 3,500 in | n.d. 3,890 in | n.d. 4,250 in | n.d. 4,630 in | n.d. 5,000 in | |||||
| Diamètre du cercle de perçage | n.d. 2.38 in | n.d. 2.75 in | n.d. 3.13 in | n.d. 3.25 in | n.d. 3.88 in | |||||
| Diamètre de la bride | n.d. 0,560 in | n.d. 0,630 in | n.d. 0,690 in | n.d. 0,650 in | n.d. 0,730 in | |||||
| Nombre de trous | n.d. 4 | |||||||||
| Poids | n.d. 0,190 lb | n.d. 0,249 lb | n.d. 0,390 lb | n.d. 0,421 lb | n.d. 0,560 lb | |||||
|
|
||||||||||