CAD (0)
▾
Universal Trap, S-Type Female Thread x MJ
Traps
The IPEX Labline Mechanical Joint Universal Trap, S-Type Female thread x MJ is a versatile and reusable piece that fits securely within the IPEX Labline acid waste system. It is an easy-to-install key piece that offers reliable resistance against corrosive chemicals and high temperatures. Heavy-duty all thermoplastic Labline fittings can be disassembled and re-used if the layout of your system changes or moves. This universal S-type trap (female thread x MJ) is available in 1-1/2” and 1-1/2" Transparent Base.
- IPEX Labline Mechanical Joint universal S-type trap (female thread x MJ) available in 1-1/2" and 1-1/2" Transparent Base.
- Easy to install quickly with no-heat Elastolive.
- Can be disassembled and re-used for restructuring.
- Operating temperature range from -10°F to 212°F (-23.3°C to 100°C).