CAD (0)
▾
Union EPDM (FNPT x FNPT)
Unions
Designed to quickly disconnect male threaded (MPT) pipe from fittings for maintenance or replacing/adding filters, pumps, etc. Made using an EPDM O-Ring to create a chemical resistant seal that can operate in a wide temperature range.
- Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
- Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
- Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Lower material costs and environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.
Unité de mesure
| Éléments |
036985 Xirtec® PVC Sch. 80 - Union EDPM (FNPT x FNPT) |
036986 Xirtec® PVC Sch. 80 - Union EDPM (FNPT x FNPT) |
036987 Xirtec® PVC Sch. 80 - Union EDPM (FNPT x FNPT) |
036988 Xirtec® PVC Sch. 80 - Union EDPM (FNPT x FNPT) |
036989 Xirtec® PVC Sch. 80 - Union EDPM (FNPT x FNPT) |
|||||
| Type | n.d. Union | |||||||||
| Type de raccord | n.d. FNPT | |||||||||
| Size (in) | n.d. 1/2 | n.d. 3/4 | n.d. 1 | n.d. 1 1/4 | n.d. 1 1/2 | |||||
| Matériau | n.d. PVC | |||||||||
| Schedule | n.d. Schedule 80 | |||||||||
| Standards/Certifications | n.d. ASTM F1970;NSF pw-G | |||||||||
| Poids | n.d. 0,525 lb | n.d. 0,582 lb | n.d. 0,357 lb | n.d. 0,858 lb | n.d. 1,228 lb | |||||
|
|
||||||||||