CAD (0)
▾
Reducing Double Wye
Wyes
Installed in seconds, Labline® has displaced the more expensive, difficult to install glass and metal systems with joints that eliminate the need for fusing, caulking or welding of joints. They contain no-heat Elastolives™ for quick installation and high performance. Made from specially formulated polypropylene, the mechanical joints deliver proven corrosion resistance. Ideal for modular systems and re-modeling, they are reusable should your system layout change. Fittings are designed to prevent pipe pull-out and leaks due to misalignment for lasting reliability and trouble-free service. Labline Mechanical Joint Reducing Double Wyes are availabe in 2 x 1-1/2", 3 x 1-1/2", 3 x 2", 4 x 1-1/2", 4 x 2" and 4 x 3" sizes.
- For use in Labline® acid waste systems.
- Operating temperature range from -20°F (-29°C) to 212°F (100°C).
- Can be disassembled and re-used.
- Mechanical joints.
- All plastic construction (no galvanic action, electrolysis or corrosion).
- No pre-heating required to install olive.
- NSF-approved.
- IAPMO-listed.
- CSA certified.
- Meets ASTM F1412, D4101.
- Meets CSA B181.3.
- Reducing Double Wyes are availabe in 2 x 1-1/2", 3 x 1-1/2", 3 x 2", 4 x 1-1/2", 4 x 2" and 4 x 3" sizes.
Unité de mesure
| Éléments |
156384 Reducing Double Wye |
156388 Reducing Double Wye |
156389 Reducing Double Wye |
156405 Reducing Double Wye |
156393 Reducing Double Wye |
|||||
| Type | n.d. Raccord en Y double | |||||||||
| Type de raccord | n.d. | |||||||||
| Size 1 (in) | n.d. 2 | n.d. 3 | n.d. 3 | n.d. 4 | n.d. 4 | |||||
| Size 2 (in) | n.d. 1 1/2 | n.d. 1 1/2 | n.d. 2 | n.d. 1 1/2 | n.d. 2 | |||||
| Size 3 (in) | n.d. 1 1/2 | n.d. 1 1/2 | n.d. 2 | n.d. 1 1/2 | n.d. 2 | |||||
| Size 4 (in) | n.d. 2 | n.d. 3 | n.d. 3 | n.d. 4 | n.d. 4 | |||||
| Matériau | n.d. | |||||||||
| Schedule | n.d. | |||||||||
| Standards/Certifications | n.d. ASTM F1412;UPC/IPC;CSA B181.3 | n.d. ASTM F1412;CSA B181.3 | n.d. ASTM F1412;UPC/IPC;CSA B181.3 | n.d. ASTM F1412;CSA B181.3 | n.d. ASTM F1412;UPC/IPC;CSA B181.3 | |||||
| Poids | n.d. 0,736 lb | n.d. 2,233 lb | n.d. 2,535 lb | n.d. 3,788 lb | n.d. 3,805 lb | |||||
|
|
||||||||||