| Éléments |
257511 Cast Iron Adapter EJ x Sp |
257512 Cast Iron Adapter EJ x Sp |
257513 Cast Iron Adapter EJ x Sp |
257514 Cast Iron Adapter EJ x Sp |
||||
| Type | n.d. Adaptateur | |||||||
| Type de raccord | n.d. | |||||||
| Size (in) | n.d. 1 1/2 | n.d. 2 | n.d. 3 | n.d. 4 | ||||
| Matériau | n.d. | |||||||
| Schedule | n.d. | |||||||
| Standards/Certifications | n.d. ASTM F1412;CSA B181.3;UPC;UPC/IPC | n.d. ASTM F1412;CSA B181.3;NSF 14;UPC;Product Approval | n.d. ASTM F1412;CSA B181.3;NSF 14;UPC;Product Approval | n.d. ASTM F1412;CSA B181.3;NSF 14;UPC;Product Approval | ||||
| Poids | n.d. 0,190 lb | n.d. 0,254 lb | n.d. 0,459 lb | n.d. 0,717 lb | ||||
|
|
||||||||