| Éléments |
257472 Reducing Bushing Sp x EJ |
257473 Reducing Bushing Sp x EJ |
257476 Reducing Bushing Sp x EJ |
257474 Reducing Bushing Sp x EJ |
257477 Reducing Bushing Sp x EJ |
|||||
| Type | n.d. | |||||||||
| Size 1 (in) | n.d. 2 | n.d. 3 | n.d. 3 | n.d. 4 | n.d. 4 | |||||
| Size 2 (in) | n.d. 1 1/2 | n.d. 1 1/2 | n.d. 2 | n.d. 1 1/2 | n.d. 2 | |||||
| Standards/Certifications | n.d. ASTM F1412;CSA B181.3;UPC;UPC/IPC | n.d. PMG-1274;ASTM F1412;CSA B181.3;NSF 14;UPC | n.d. PMG-1274;ASTM F1412;CSA B181.3;NSF 14;UPC;Product Approval | n.d. PMG-1274;ASTM F1412;CSA B181.3;NSF 14;UPC;Product Approval | n.d. PMG-1274;ASTM F1412;CSA B181.3;NSF 14;UPC;Product Approval | |||||
| Poids | n.d. 0,143 lb | n.d. 0,276 lb | n.d. 0,366 lb | n.d. 0,783 lb | n.d. 0,639 lb | |||||
|
|
||||||||||