Imprimer Retour
Enfield electrofusion polypropylene acid waste systems effectively handle a variety of corrosive chemicals and pH levels found in various chemical waste applications. Fittings are constructed with a heavy-gauge resistance wire integrally molded in the socket, with jointing completed by energizing the resistance wire via a microprocessor controlled Enfusion Control Unit. The result is unprecedented control of jointing and unparalleled joint reliability and repeatability in above- and below-grade acid waste applications. Molded Enfield Electrofusion Caps come in 1-1/2" and 2" sizes.
  • For use in Enfield™ acid waste systems
  • Operating temperature range from -20°F (-29°C) to 212°F (100°C)
  • Manufactured from Flame Retardant polypropylene
  • Several joints can be made at one time
  • Fittings are quick and easy to connect and install and are maintenance free
  • Reliable joints made in 2 minutes
  • Controlled fusion of joints with no loose components
  • Heavy duty socket terminal posts complete with protection ears
  • NSF-approved
  • IAPMO-listed
  • CSA-certified
  • Meets ASTM F1412 and D4101
  • Meets CSA B181.3
  • Molded Caps come in 1-1/2" and 2" sizes
Molded Cap EJ
Unité de mesure
Éléments Molded Cap EJ
257023
Molded Cap EJ
Molded Cap EJ
257022
Molded Cap EJ
Type n.d. Bouchon femelle
Type de raccord n.d.
Size (in) n.d. 1 1/2 n.d. 2
Matériau n.d.
Schedule n.d.
Standards/Certifications n.d.
Poids n.d. 0,099 lb n.d. 0,152 lb