| Éléments |
035631 Xirtec® PVC Sch. 40 - Plug (Spigot) |
035632 Xirtec® PVC Sch. 40 - Plug (Spigot) |
035633 Xirtec® PVC Sch. 40 - Plug (Spigot) |
035634 Xirtec® PVC Sch. 40 - Plug (Spigot) |
035635 Xirtec® PVC Sch. 40 - Plug (Spigot) |
|||||
| Type | n.d. Bouchon mâle | |||||||||
| Type de raccord | n.d. Mâle | |||||||||
| Size (in) | n.d. 1/2 | n.d. 3/4 | n.d. 1 | n.d. 1 1/4 | n.d. 1 1/2 | |||||
| Matériau | n.d. PVC | |||||||||
| Schedule | n.d. Schedule 40 | |||||||||
| Standards/Certifications | n.d. ASTM D2466;NSF pw-G | |||||||||
| Length | n.d. 0,87 in | n.d. 1,13 in | n.d. 1,26 in | n.d. 1,53 in | n.d. 1,62 in | |||||
| Poids | n.d. 0,020 lb | n.d. 0,031 lb | n.d. 0,060 lb | n.d. 0,090 lb | n.d. 0,130 lb | |||||
|
|
||||||||||