| Éléments |
059240 XirtecMD PVCC de schedule 80 – Bride (FNPT) |
059241 XirtecMD PVCC de schedule 80 – Bride (FNPT) |
059242 XirtecMD PVCC de schedule 80 – Bride (FNPT) |
059243 XirtecMD PVCC de schedule 80 – Bride (FNPT) |
059244 XirtecMD PVCC de schedule 80 – Bride (FNPT) |
|||||
| Type | n.d. Bride | |||||||||
| Type de raccord | n.d. FNPT | |||||||||
| Dimension | n.d. 1/2 | n.d. 3/4 | n.d. 1 | n.d. 1 1/4 | n.d. 1 1/2 | |||||
| Matériau | n.d. PVCC Corzan | |||||||||
| Schedule | n.d. Schedule 80 | |||||||||
| Standards/Certifications | n.d. ASTM F1970;NSF pw-G | |||||||||
| Diamètre de la bride | n.d. 3,540 in | n.d. 3,910 in | n.d. 4,240 in | n.d. 4,630 in | n.d. 4,990 in | |||||
| Diamètre du cercle de perçage | n.d. 2.37 in | n.d. 2.76 in | n.d. 3.1 in | n.d. 3.48 in | n.d. 3.86 in | |||||
| Nombre de trous | n.d. 4 | |||||||||
| Poids | n.d. 0,223 lb | n.d. 0,295 lb | n.d. 0,392 lb | n.d. 0,463 lb | n.d. 0,657 lb | |||||
|
|
||||||||||