Imprimer Retour
Designed to quickly disconnect solvent weld pipe/fittings from male threaded (MPT) pipe/fittings for maintenance or replacing/adding filters, pumps, etc. Featuring a Viton® O-Ring offering a tighter seal that is resistant to chemicals and oils.
  • Resistant to rust, pit, scale & corrosion on both exterior and interior leaving walls smooth.
  • Lower material costs.
  • Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
  • Resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
  • Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
Union Viton (Socket x FNPT)
Unité de mesure
Éléments Union Viton (Socket x FNPT)
036410
Xirtec® PVC Sch. 80 - Union Viton (Socket x FNPT)
Union Viton (Socket x FNPT)
036411
Xirtec® PVC Sch. 80 - Union Viton (Socket x FNPT)
Union Viton (Socket x FNPT)
036412
Xirtec® PVC Sch. 80 - Union Viton (Socket x FNPT)
Union Viton (Socket x FNPT)
036413
Xirtec® PVC Sch. 80 - Union Viton (Socket x FNPT)
Union Viton (Socket x FNPT)
036414
Xirtec® PVC Sch. 80 - Union Viton (Socket x FNPT)
Type n.d. Union
Type de raccord n.d. Femelle – FNPT
Size (in) n.d. 1/2 n.d. 3/4 n.d. 1 n.d. 1 1/4 n.d. 1 1/2
Matériau n.d. PVC
Schedule n.d. Schedule 80
Standards/Certifications n.d. ASTM F1970;NSF pw-G
Poids n.d. 0,130 lb n.d. 0,260 lb n.d. 0,359 lb n.d. 0,500 lb n.d. 0,591 lb