Imprimer Retour
A core component of the IPEX Enfield Electrofusion polypropylene acid waste system, the Female Thread x LN Enfield Electrofusion Adapter allows for optimal temperature control, flow monitoring, and seamless performance. Featuring durable construction, like the rest of the system, it can withstand high pH levels and a wide range of temperatures. This adapter fits seamlessly into the electrofusion system to ensure reliability and superior performance. This Female Thread x LN Enfield Electrofusion Adapter comes in a 1-1/2" size.
  • Female Thread x LN Enfield Electrofusion Adapter for the IPEX Enfield Electrofusion polypropylene acid waste system
  • Allows for optimal temperature control and performance flow
  • Durable and able to withstand high temperatures and pH levels
  • Easy to install and less expensive than glass applications
  • Available in size 1-1/2"
Adapter Female Thread x LN
Unité de mesure
1 

No d’article

Size 1 (in)

Size 2 (in)

CAD

BIM

257101 n.d. 1 1/2 n.d. 1 1/2 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
Unité de mesure
1