Imprimer Retour
The female reducing adapter allows you to go from solvent weld pipe to a smaller size female threaded (FPT) connection.
  • Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
  • Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
  • Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
  • Lower material costs and environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.
Adapter Female, Reducing (Socket x FNPT)
Unité de mesure
1 

No d’article

Size 1 (in)

Size 2 (in)

CAD

035571 n.d. 1/2 n.d. 1/4 n.d. CAD Icon (for items table)
035951 n.d. 1/2 n.d. 3/8 n.d. CAD Icon (for items table)
035572 n.d. 1/2 n.d. 3/4 n.d. CAD Icon (for items table)
035992 n.d. 3/4 n.d. 1/2 n.d. CAD Icon (for items table)
035990 n.d. 3/4 n.d. 1 n.d. CAD Icon (for items table)
035958 n.d. 1 n.d. 3/4 n.d. CAD Icon (for items table)
Unité de mesure
1