Imprimer Retour
The male reducing adapter allows you to go from solvent weld pipe to a smaller size male threaded (MPT) connection.
  • Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
  • Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
  • Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
  • Environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.
  • Lower material costs.
Adapter Male, Reducing (Socket x MNPT)
Unité de mesure
1 

No d’article

Size 1 (in)

Size 2 (in)

CAD

035615 n.d. 1/2 n.d. 3/4 n.d. CAD Icon (for items table)
035614 n.d. 3/4 n.d. 1/2 n.d. CAD Icon (for items table)
035617 n.d. 3/4 n.d. 1 n.d. CAD Icon (for items table)
035616 n.d. 1 n.d. 3/4 n.d. CAD Icon (for items table)
035380 n.d. 1 n.d. 1 1/4 n.d. CAD Icon (for items table)
035618 n.d. 1 1/4 n.d. 1 n.d. CAD Icon (for items table)
035619 n.d. 1 1/4 n.d. 1 1/2 n.d. CAD Icon (for items table)
035593 n.d. 1 1/2 n.d. 1 1/4 n.d. CAD Icon (for items table)
035973 n.d. 1 1/2 n.d. 2 n.d. CAD Icon (for items table)
035620 n.d. 2 n.d. 1 1/2 n.d. CAD Icon (for items table)
235041 n.d. 2 1/2 n.d. 2 n.d. CAD Icon (for items table)
235042 n.d. 3 n.d. 2 1/2 n.d. CAD Icon (for items table)
235043 n.d. 4 n.d. 2 1/2 n.d. CAD Icon (for items table)
235044 n.d. 4 n.d. 3 n.d. CAD Icon (for items table)
Unité de mesure
1