Imprimer Retour
The innovative IPEX Enfield Electrofusion acid waste system is a reliable chemical waste disposal unit suitable for handling the variety of corrosive chemicals and pH levels found in various chemical waste applications. It utilizes a microprocessor-controlled enfusion unit for high levels of control, efficiency and monitoring. The Enfield Electrofusion fabricated cap electrofusion joint is designed to easily fit within the IPEX Enfield Electrofusion system. It is available in 3', 4', 6', 8', 10' and 12' sizes.
  • Enfield Electrofusion fabricated cap electrofusion joint for the IPEX Enfield Electrofusion system
  • Easy installation
  • Fits in to connect joints within the polypropylene piping
  • Designed to withstand highly corrosive chemicals and pH levels
  • System controlled by a microprocessor unit for complete control
  • Available in 3', 4', 6', 8', 10' and 12' sizes
Fabricated Cap EJ
Unité de mesure
1 

No d’article

Size (in)

CAD

BIM

257544 n.d. 3 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
257545 n.d. 4 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
257546 n.d. 6 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
257547 n.d. 8 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
257542 n.d. 10 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
257548 n.d. 12 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
Unité de mesure
1