Imprimer Retour
Enfield electrofusion polypropylene acid waste systems effectively handle a variety of corrosive chemicals and pH levels found in various chemical waste applications. Fittings are constructed with a heavy-gauge resistance wire integrally molded in the socket, with jointing completed by energizing the resistance wire via a microprocessor controlled Enfusion Control Unit. The result is unprecedented control of jointing and unparalleled joint reliability and repeatability in above- and below-grade acid waste applications. Molded Enfield Electrofusion Caps come in 1-1/2" and 2" sizes.
  • For use in Enfield™ acid waste systems
  • Operating temperature range from -20°F (-29°C) to 212°F (100°C)
  • Manufactured from Flame Retardant polypropylene
  • Several joints can be made at one time
  • Fittings are quick and easy to connect and install and are maintenance free
  • Reliable joints made in 2 minutes
  • Controlled fusion of joints with no loose components
  • Heavy duty socket terminal posts complete with protection ears
  • NSF-approved
  • IAPMO-listed
  • CSA-certified
  • Meets ASTM F1412 and D4101
  • Meets CSA B181.3
  • Molded Caps come in 1-1/2" and 2" sizes
Molded Cap EJ
Unité de mesure
1 

No d’article

Size (in)

CAD

BIM

257023 n.d. 1 1/2 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
257022 n.d. 2 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
Unité de mesure
1