Imprimer Retour
The IPEX Enfield Electrofusion acid waste system is an innovative, technologically advanced system designed for use in a range of environments, from hospitals to chemical manufacturing. Featuring a microprocessor-controlled enfusion unit, this system delivers optimal performance and reliability. Use the Enfield Electrofusion non-flame retardant black coupling in the IPEX Enfield Electrofusion acid waste system to provide a secure, reliable connection between polypropylene pipes for a highly controlled system delivery. It is available in 2", 3", 4", 6", 8", 10" and 12" sizes.
  • Non-flame retardant black coupling for the IPEX Enfield Electrofusion acid waste system
  • Creates a secure, fitted connection for optimal control
  • Built to withstand highly corrosive chemicals and pH levels
  • Non-flame retardant for use with the non-flame retardant piping system
  • Easy to install and maintain
  • Available in 2", 3", 4", 6", 8", 10" and 12" sizes
Black Non-Flame Retardant Coupling
Unité de mesure
1 

No d’article

Size 1 (in)

Size 2 (in)

CAD

BIM

257601 n.d. 1 1/2 n.d. 1 1/2 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
257147 n.d. 2 n.d. 2 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
257150 n.d. 3 n.d. 3 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
257154 n.d. 4 n.d. 4 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
257158 n.d. 6 n.d. 6 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
257161 n.d. 8 n.d. 8 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
257143 n.d. 10 n.d. 10 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
257145 n.d. 12 n.d. 12 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
Unité de mesure
1