Imprimer Retour
Reliez deux raccords à filetage femelle (FPT) à chaque extrémité de ce mamelon fileté en Xirtec PVCC.
  • La température maximale en service est jusqu’à 200 °F (93 °C) sous pression, avec exposition occasionnelle à de l’eau bouillante (212 °F, 100 °C).
  • La contrainte admissible du PVCC est de 2 000 lb/po² à 73 °F (23 °C).
  • Les matériaux de tuyauterie Xirtec exigent moins de la moitié de l’énergie requise pour produire des matériaux en acier au carbone ou en alliage d’acier aux dimensions équivalentes.
  • Le Xirtec PVCC dure des années sans entretien. Les surfaces intérieures et extérieures de nos matériaux résistent à la rouille, aux piqûres, à l’écaillage et à la corrosion.
Nipple
Unité de mesure
1 

No d’article

Dimension

Longueur

CAD

BIM

059308 n.d. 1/2 n.d. 1,50 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
059322 n.d. 1/2 n.d. 2,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
059321 n.d. 1/2 n.d. 3,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
059324 n.d. 1/2 n.d. 4,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
059325 n.d. 1/2 n.d. 5,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
059326 n.d. 1/2 n.d. 6,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
059309 n.d. 3/4 n.d. 1,50 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
059327 n.d. 3/4 n.d. 2,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
059328 n.d. 3/4 n.d. 3,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
059329 n.d. 3/4 n.d. 4,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
059331 n.d. 3/4 n.d. 5,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
059332 n.d. 3/4 n.d. 6,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
059310 n.d. 1 n.d. 2,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
059333 n.d. 1 n.d. 3,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
059334 n.d. 1 n.d. 4,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
059335 n.d. 1 n.d. 5,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
059336 n.d. 1 n.d. 6,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
059311 n.d. 1 1/4 n.d. 2,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
059338 n.d. 1 1/4 n.d. 3,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
059339 n.d. 1 1/4 n.d. 4,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
059340 n.d. 1 1/4 n.d. 5,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
059341 n.d. 1 1/4 n.d. 6,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
059312 n.d. 1 1/2 n.d. 2,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
059342 n.d. 1 1/2 n.d. 3,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
059343 n.d. 1 1/2 n.d. 4,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
059344 n.d. 1 1/2 n.d. 5,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
059345 n.d. 1 1/2 n.d. 6,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
059313 n.d. 2 n.d. 2,50 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
059346 n.d. 2 n.d. 3,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
059347 n.d. 2 n.d. 4,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
059348 n.d. 2 n.d. 5,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
059349 n.d. 2 n.d. 6,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
059351 n.d. 2 1/2 n.d. 4,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
059352 n.d. 2 1/2 n.d. 6,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
059353 n.d. 3 n.d. 3,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
059354 n.d. 3 n.d. 4,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
059355 n.d. 3 n.d. 5,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
059356 n.d. 3 n.d. 6,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
059314 n.d. 4 n.d. 4,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
059039 n.d. 4 n.d. 5,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
059357 n.d. 4 n.d. 6,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
Unité de mesure
1