CAD/BIM catalogue

CAD (0) ▾
  • Le panier est vide
Go from solvent weld pipe to a female threaded (FPT) connection while keeping the same size of pipe and fitting.
  • Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
  • Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
  • Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
  • Lower material costs and environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.
Unité de mesure
Éléments
Adapter Female (Socket x FNPT)

Xirtec® PVC Sch. 40 - Adapter Female (Socket x FNPT)

Adapter Female (Socket x FNPT)

Xirtec® PVC Sch. 40 - Adapter Female (Socket x FNPT)

Adapter Female (Socket x FNPT)

Xirtec® PVC Sch. 40 - Adapter Female (Socket x FNPT)

Adapter Female (Socket x FNPT)

Xirtec® PVC Sch. 40 - Adapter Female (Socket x FNPT)

Adapter Female (Socket x FNPT)

Xirtec® PVC Sch. 40 - Adapter Female (Socket x FNPT)
Type n.d. Adaptateur
Type de raccord n.d. Femelle – FNPT
Size 1 (in) n.d. 1/2 n.d. 3/4 n.d. 1 n.d. 1 1/4 n.d. 1 1/2
Size 2 (in) n.d. 1/2 n.d. 3/4 n.d. 1 n.d. 1 1/4 n.d. 1 1/2
Matériau n.d. PVC
Schedule n.d. Schedule 40
Standards/Certifications n.d. ASTM D2466;NSF pw-G
Poids n.d. 0,044 lb n.d. 0,055 lb n.d. 0,108 lb n.d. 0,139 lb n.d. 0,154 lb

Avez-vous des questions?

Peu importe si vous êtes nouveau aux solutions thermoplastiques ou un client de longue date, votre représentant en service à la clientèle et représentant technique des ventes locaux vous fournissent le support donc vous avez besoin. Ce service différencie IPEX sur le marché canadien.

Back to top