CAD/BIM catalogue

CAD (0) ▾
  • Le panier est vide
Reduce the size of piping system using this flushstyle reducer bushing, featuring a spigot end and a socket end.
  • Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
  • Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
  • Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
  • Lower material costs and environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.
Unité de mesure
Éléments
Bushing Reducing (Spigot x Socket)

Xirtec® PVC Sch. 80 - Reducer Bushing (Spigot x Socket)

Bushing Reducing (Spigot x Socket)

Xirtec® PVC Sch. 80 - Reducer Bushing (Spigot x Socket)

Bushing Reducing (Spigot x Socket)

Xirtec® PVC Sch. 80 - Reducer Bushing (Spigot x Socket)

Bushing Reducing (Spigot x Socket)

Xirtec® PVC Sch. 80 - Reducer Bushing (Spigot x Socket)

Bushing Reducing (Spigot x Socket)

Xirtec® PVC Sch. 80 - Reducer Bushing (Spigot x Socket)
Type n.d. Bague de réduction
Type de raccord n.d. Mâle – Femelle
Size 1 (in) n.d. 3/4 n.d. 1 n.d. 1 n.d. 1 1/4 n.d. 1 1/4
Size 2 (in) n.d. 1/2 n.d. 1/2 n.d. 3/4 n.d. 1/2 n.d. 3/4
Matériau n.d. PVC
Schedule n.d. Schedule 80
Standards/Certifications n.d. Marine Type Approval;ASTM D2467;NSF pw-G
Poids n.d. 0,035 lb n.d. 0,075 lb n.d. 0,060 lb n.d. 0,141 lb n.d. 0,128 lb

Avez-vous des questions?

Peu importe si vous êtes nouveau aux solutions thermoplastiques ou un client de longue date, votre représentant en service à la clientèle et représentant technique des ventes locaux vous fournissent le support donc vous avez besoin. Ce service différencie IPEX sur le marché canadien.

Back to top