CAD/BIM catalogue

CAD (0) ▾
  • Le panier est vide
Designed to aid in seamless maintenance and operation, the Enfield Electrofusion Cleanout with Sp Plug fits within IPEX Enfield Electrofusion polypropylene acid waste systems. It helps to prevent chemical buildup and clogging, while allowing an efficient flow and peak performance. The Enfield Electrofusion system utilizes a core microprocessor for innovative acid waste disposal that can withstand corrosive chemicals and high temperatures in tough environments such as schools, industrial plants, hospitals and more. Easy to install and less expensive than glass, this Enfield Electrofusion Cleanout with Sp Plug comes in sizes 1-1/2", 2", 3", 4" and 6" to suit a range of applications.
  • Enfield Electrofusion Cleanout with Sp Plug for IPEX Enfield Electrofusion polypropylene acid waste systems
  • Provides efficient maintenance and clog prevention in the piping system
  • Easy installation that costs 50% less than glass
  • Durable for tough environments
  • Can withstand high temperatures and corrosive chemicals
  • Available in sizes 1-1/2", 2", 3", 4" and 6"
Unité de mesure
Éléments
Cleanout w/ Plug Sp

Cleanout w/ Plug Sp

Cleanout w/ Plug Sp

Cleanout w/ Plug Sp

Cleanout w/ Plug Sp

Cleanout w/ Plug Sp

Cleanout w/ Plug Sp

Cleanout w/ Plug Sp

Cleanout w/ Plug Sp

Cleanout w/ Plug Sp
Type n.d. CleanOut
Size (in) n.d. 1 1/2 n.d. 2 n.d. 3 n.d. 4 n.d. 6
Standards/Certifications n.d. ASTM F1412;CSA B181.3;UPC;UPC/IPC
Poids n.d. 0,265 lb n.d. 0,463 lb n.d. 0,653 lb n.d. 1,213 lb n.d. 2,116 lb

Avez-vous des questions?

Peu importe si vous êtes nouveau aux solutions thermoplastiques ou un client de longue date, votre représentant en service à la clientèle et représentant technique des ventes locaux vous fournissent le support donc vous avez besoin. Ce service différencie IPEX sur le marché canadien.

Back to top