CAD/BIM catalogue

CAD (0) ▾
  • Le panier est vide
Connect threaded pipe or MPT fittings of the same size using a female threaded (FPT) coupling.
  • Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
  • Resistance to ignition due to its PVC construction.
  • Interior walls remain smooth in virtually every service due to its resistance to rust, pit, scale and corrosion.
  • Environmentally responsible, made with half the energy needed to produce the same size steel/steel alloy materials.
Unité de mesure
Éléments
Coupling (FNPT x FNPT)

Xirtec® PVC Sch. 80 - Coupling (FNPT x FNPT)

Coupling (FNPT x FNPT)

Xirtec® PVC Sch. 80 - Coupling (FNPT x FNPT)

Coupling (FNPT x FNPT)

Xirtec® PVC Sch. 80 - Coupling (FNPT x FNPT)

Coupling (FNPT x FNPT)

Xirtec® PVC Sch. 80 - Coupling (FNPT x FNPT)

Coupling (FNPT x FNPT)

Xirtec® PVC Sch. 80 - Coupling (FNPT x FNPT)
Type n.d. Manchon
Type de raccord n.d. FNPT
Size 1 (in) n.d. 1/2 n.d. 3/4 n.d. 1 n.d. 1 1/4 n.d. 1 1/2
Size 2 (in) n.d. 1/2 n.d. 3/4 n.d. 1 n.d. 1 1/4 n.d. 1 1/2
Matériau n.d. PVC
Schedule n.d. Schedule 80
Standards/Certifications n.d. Marine Type Approval;ASTM D2464;NSF pw-G
Poids n.d. 0,073 lb n.d. 0,088 lb n.d. 0,146 lb n.d. 0,207 lb n.d. 0,273 lb

Avez-vous des questions?

Peu importe si vous êtes nouveau aux solutions thermoplastiques ou un client de longue date, votre représentant en service à la clientèle et représentant technique des ventes locaux vous fournissent le support donc vous avez besoin. Ce service différencie IPEX sur le marché canadien.

Back to top